Theatre and Stage Engineering

Elevate your stage with quiet & reliable cable management, bearing, and linear technology

Benefits of igus entertainment rigging technology:

  • Energy and data cables and hydraulic hoses guided in one system
  • Quiet - 32 dB(A) - and low vibration
  • Lightweight
  • For confined spaces or very high loads
  • High speeds and acceleration
  • Robust and easy to install
  • Simple installation and quick maintenance or repairs

Stage cable management solutions

e-spool theatre Stage cable management

Cable reel drum without slip ring e-spool®

  • All media in one system: Power, data, fibre optics.
  • Deflectable energy chain for a wide range of applications
  • Quiet and low-vibration
  • Add or replace cables easily
  • Completely assembled with cables and connectors upon request
  • Manufactured in accordance with the DIN EN 17206 standard and DGUV principle 315-390
Microphone winch microphone reeler stage cable management

Microphone winch e-spool® microphone:

  • Uninterrupted sound transmission without slip ring
  • Cable can be replaced easily
  • Easy, space-saving installation, no additional support equipment required
  • No manual work at height
  • Available with one cable or as a stereo version with two cables for connecting two microphones
Zig-zag system stage cable management

Zig-zag systems

  • Quiet and low vibration
  • No tensile strain on the cables
  • Add or replace cables easily
  • Guide all media in one system: Power, data, fibre optics
  • Customised systems with up to 40m travel possible

Further products for stage engineering

Theatre and stage engineering PRTs 05 and 04 in black

Self-aligning flange mounted bearings

  • Lubrication-free igubal flange bearings for precise shaft alignment in stage technology
  • Ideal for drum winches, acoustic diffusers, and curtain lifts, compensating for misalignment
  • Maintenance-free, cost-effective, and easy to install
  • Popular KFSM model features a split housing and low-friction iglidur J spherical ball
Theatre and stage engineering PRTs 05 and 04 in black

PRT slewing ring bearing for 360° movements

  • Maintenance-free, low-noise slewing rings with lightweight plastic sliding elements
  • Ideal for moving-light pan movements
  • Available in a black edition with a black-coated aluminium ring
  • 97% recycled version for ultra-light, cost-effective performance
Theatre and stage engineering linear technology

Linear technology for camera slider

  • Smooth, precise motorised camera sliders for automated movement
  • Ready-made systems or custom builds with quiet, lubrication-free components
  • Customisable manual sliders using the drylin® W modular system
  • Automated solutions with toothed belt axes, motors and controllers for any budget
Theatre and stage engineering iglidur Q3E

Two-component high-load bearing

  • iglidur® Q3E bearings for high-load applications, such as stage platform scissor joints
  • High strength and low wear
  • Cost-effective injection-moulded design
  • Lubrication and maintenance free
Theatre and stage engineering CFBUS.PVC.052

chainflex® flexible cables

  • chainflex cables: highly flexible, fail-safe, ideal for tight spaces and hanging stage setups
  • CFSPECIAL.381 Series: discreet black jacket; includes CAT6/CAT7 and DMX cables for data and lighting
  • Motor, control, and bus cables
Theatre and stage engineering iglidur G2

Low-clearance plain bearings

  • High-precision iglidur® G2 bearings with minimal clearance (G9)
  • Stable performance with low moisture absorption and thermal expansion
  • Up to 40% cheaper than metal bushings

Theatre and stage engineering applications

25 years of loyal service to London's Royal Opera House

Royal Opera House, London, view of the zig-zag system and auditorium

Moving stage platform lift using e-chains and cables for HUNGEXPO's innovative multi-purpose hall

Moveable stage platforms

Smooth-running energy chains for camera on robotic arm in the Tagesschau news studio

Robotic camera in news studio

Efficient and safe theatrical rigging system for modern event halls

Stage lighting rigging with spring cable drums for a movable nightclub ceiling

Moveable ceiling construction above the stage

Frequently asked questions regarding entertainment rigging

  1. Installing trusses, hoists, and cables
  2. Ensuring proper load distribution
  3. Implementing safety measures
  4. Managing complex control systems
  5. Coordinating with lighting, sound, design teams
  1. Automated rigging systems for precise control
  2. Computer-aided design for safer layouts
  3. Load cells for real-time weight monitoring
  4. Wireless control systems for flexible operation
  5. Energy-efficient LED lighting reducing power requirements
  6. Advanced materials for stronger, lighter equipment
  1. ANSI E1.6: Powered Hoist Systems
  2. ANSI E1.21: Temporary Ground-Supported Overhead Structures
  3. ANSI E1.47: Entertainment Technology - Recommended Guidelines for Entertainment Rigging System Inspections
  4. OSHA 1926 Subpart R: Steel Erection
  5. Local building codes and regulations
  1. Designing and implementing rigging plans
  2. Installing and testing rigging equipment
  3. Ensuring compliance with safety standards
  4. Operating rigging systems during performances
  5. Performing regular equipment inspections and maintenance
  6. Collaborating with other production departments
  7. Problem-solving unexpected issues during setup or shows
  1. Ensuring safety in dynamic environments
  2. Managing heavy loads in confined spaces
  3. Coordinating complex cue sequences
  4. Adapting to diverse venue layouts
  5. Balancing aesthetic needs with safety requirements
  6. Staying updated with evolving technology and standards
  7. Managing tight setup and teardown schedules
  • Power cables (IEC, PowerCON) – igus offers robust carriers to route these safely.
  • DMX cables (3-pin/5-pin XLR) – Chainflex® signal cables maintain integrity under motion.
  • Ethernet (data) cables (Cat5/Cat6 for Art-Net/sACN) – igus ensures reliable data transmission even in dynamic installations.
  • Permanence
    • Theatre: Often semi-permanent
    • Concert: Usually temporary
  • Complexity
    • Theatre: Complex scene changes
    • Concert: Focus on lighting/sound
  • Load Variability
    • Theatre: Varies with scenes
    • Concert: More consistent
  • Speed of Changes
    • Theatre: Slower, between scenes
    • Concert: Rapid, during performance
  • Customization
    • Theatre: Highly customised per show
    • Concert: More standardised setups
  1. Energy-efficient LED lighting systems
  2. Lightweight, durable materials reducing transport emissions
  3. Reusable and modular rigging components
  4. Digital design tools minimizing material waste
  5. Energy-efficient motors and control systems
  6. Use of renewable energy sources in permanent installations
  7. Recycling programs for retired equipment
  1. AI-powered rigging control systems
  2. Augmented reality for rigging design and operation
  3. Advanced motion capture integration
  4. 3D-printed custom rigging components
  5. Increased use of carbon fiber and composite materials
  6. IoT-enabled equipment for predictive maintenance
  7. Virtual production techniques influencing rigging needs
  1. Plan cable routing with motion in mind
    Traditional cable runs often get tangled or damaged when equipment moves. igus energy chains provide a structured path for cables, ensuring smooth, controlled movement without stress or wear.
  2. Use durable, flexible cables
    Stage environments demand cables that can handle constant bending and repositioning. igus chainflex® cables are engineered for continuous flexing, making them ideal for DMX, power, and Ethernet lines in lighting systems.
  3. Prevent hazards and downtime
    Instead of loose cables taped to the floor, igus cable carriers keep everything organised and protected, reducing trip hazards and minimising maintenance during live events.
Royal Opera House stage lighting before renovation

Stage applications

White paper on energy supply systems for stage technology

Zig-zag system whitepaper

3d models

e-chain configurator

Installation

Contact us

Contact details

mark smith
Mark Smith

Head of Engineering Projects

01604 677240Contact us

Opening hours